IESNA:LM-63-2002
[TEST]P1504349
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3000K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11526
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8297.1 8257.3 8206.3 8081.4 7877.1 7654.9 7399.5 7088.1 6733 6334.9
5893.8 5399.2 4881.1 4367 3870 3424.9 3034.9 2687 2410.6 2335.1
1998.7 1564.1 1066.2 668.9 531.9 417.6 325.9 265.9 230.3 210
197 180 154.9 123.2 85.1 43 0
